IESNA:LM-63-2002
[TEST]P1055369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H675D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1004
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
876.3 866.7 862.4 855.9 846.3 832.3 817.3 799 778.6 756
732.4 707.7 678.7 651.9 622.9 592.8 562.7 531.6 499.4 467.2
434.9 403.8 371.6 339.4 308.2 276 241.6 210.5 178.3 147.1
117.1 89.1 62.3 38.7 17.2 3.2 0
876.3 879.5 873.1 863.4 849.5 824.8 796.9 762.5 727 687.3
646.5 603.5 559.5 513.3 469.3 425.3 381.2 338.3 296.4 254.5
214.8 177.2 140.7 109.5 82.7 66.6 51.5 37.6 25.8 16.1
10.7 6.4 4.3 3.2 1.1 1.1 0
876.3 868.8 859.1 834.4 796.9 750.7 699.1 642.2 583.1 521.9
460.7 400.6 343.7 291 238.4 192.2 150.3 116 97.7 81.6
67.7 53.7 41.9 32.2 24.7 19.3 15 11.8 9.7 7.5
6.4 4.3 3.2 2.1 2.1 1.1 0
876.3 868.8 850.5 808.7 757.1 694.8 625 552 475.7 403.8
337.2 277.1 219.1 169.7 129.9 109.5 92.4 77.3 63.4 50.5
39.7 32.2 25.8 21.5 17.2 14 11.8 9.7 8.6 6.4
5.4 4.3 3.2 2.1 1.1 1.1 0
876.3 871 853.8 806.5 746.4 676.6 597.1 517.6 438.2 366.2
301.8 238.4 183.6 139.6 116 97.7 81.6 66.6 53.7 43
34.4 27.9 22.6 19.3 16.1 12.9 10.7 8.6 7.5 6.4
4.3 3.2 3.2 2.1 1.1 1.1 0
